Publish your products
FUJITSU MULTI SPLIT ASUH07-15LPAS
GENERAL

FUJITSU MULTI SPLIT ASUH07-15LPAS

・Easy Installation (Wall mounted)

・High Durability

・A NEW type of Remote Controller can be selected (Option)

・Smart device control (Option)

・Can be connected to centralized management (Option)

Specification
  • The RFA file includes 1 models below.

    Model Name / Capacity

    ASUH07LPAS / 7,000 BTU/h

    ASUH09LPAS / 9,000 BTU/h

    ASUH12LPAS / 12,000 BTU/h

    ASUH15LPAS / 14,000 BTU/h

Technical specification
  • Unique ref.ASUH07-15LPAS
  • Product familyMulti Split Air Conditioner
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2022-02-28
  • Edition number1
  • Height (mm)834
  • Width (mm)270
  • Depth (mm)222
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)10
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States