Publish your products
FUJITSU SINGLE-ROOM MINI-SPLIT ASUH09-12LMAS
GENERAL

FUJITSU SINGLE-ROOM MINI-SPLIT ASUH09-12LMAS

・New Lineup

・High Energy Efficiency

・High Durability

・Easy Installation

・Smart device control

・Wider Choice of Controllers

・Refrigerant cycle monitor

・Additional UART port for external system connection

Specification
  • The RFA file includes 2 models below. Model Name / Cooling Capacity / Heating Capacity ASUH09LMAS / 9,000 BTU/h / 12,000 BTU/h ASUH12LMAS / 12,000 BTU/h / 14,500 BTU/h
Technical specification
  • Unique ref.ASUH09-12LMAS
  • Product familyHalcyon™ SINGLE-ROOM MINI-SPLIT SYSTEMS
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2021-11-09
  • Edition number1
  • Height (mm)270
  • Width (mm)834
  • Depth (mm)222
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)22
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States