Publish your products
FUJITSU VRF ASYB018-034HTBH
GENERAL

FUJITSU VRF ASYB018-034HTBH

・Highly-efficiency, compact design ・More comfortable airflow ・Quiet operation & 6-Step fan speed control ・The Human sensor contributes to further energy savings.
Specification
  • The RFA file includes 4 models below. Model Name / Cooling Capacity / Heating Capacity ASYB018HTBH / 5.6kW / 6.3kW ASYB024HTBH / 7.1kW / 8.0kW ASYB030HTBH / 9.0kW / 10.0kW ASYB034HTBH / 10.0kW / 11.2kW
Technical specification
  • Unique ref.ASYB018-034HTBH
  • Product familyVRF Air Conditioner
  • Product groupIndoor Unit
  • TypeObject (single object)
  • Date of publishing2026-03-27
  • Edition number1
  • Height (mm)340
  • Width (mm)1150
  • Depth (mm)280
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)18
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City