Publish your products
FUJITSU SPLIT AODG36CMTA
GENERAL

FUJITSU SPLIT AODG36CMTA

・Slim & stylish square design

・High energy saving

・Comfortable airflow & Quiet operation

・Smart device control (Option)

・Easy access to the flare pipe connection

Specification
  • The RFA file includes 1 model below. Model Name / CoolingCapacity AODG36CMTA / 10.3w
Technical specification
  • Unique ref.AODG36CMTA
  • Product familySplit Air Conditioner
  • Product groupOutdoor Unit
  • TypeObject (single object)
  • Date of publishing2025-09-19
  • Edition number1
  • Height (mm)998
  • Width (mm)940
  • Depth (mm)320
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)62
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

Asia Africa
Afghanistan
Egypt
Bahrain
Iran
Iraq
Israel
Jordan
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
Türkiye
United Arab Emirates
Yemen
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit