Publish your products
FUJITSU MULTI SPLIT AOTH24KBCA3
GENERAL

FUJITSU MULTI SPLIT AOTH24KBCA3

Models are now available with environment-friendly R32 refrigerant.

Specification
  • The RFA file includes 1 model below. Model Name / Cooling Capacity / Heating Capacity AOTH24KBCA3 / 6.8kW / 8.0kW
Technical specification
  • Unique ref.AOTH24KBCA3
  • Product familyMulti Split Air Conditioner
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2023-11-14
  • Edition number1
  • Height (mm)716
  • Width (mm)820
  • Depth (mm)315
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)46
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

Oceania
Australia
New Zealand
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit