Publish your products
FUJITSU SPLIT AOU42-48RGLX
GENERAL

FUJITSU SPLIT AOU42-48RGLX

・Slim & Compact design indoor unit & outdoor unit

・Improved installation flexibility

・High Efficiency & Quiet operation

Specification
  • The RFA file includes 2 models below. Model Name / Cooling Capacity / Heating Capacity AOU42RGLX / 42,000Btu/h / 47,000Btu/h AOU48RGLX / 48,000Btu/h / 53,000Btu/h
Technical specification
  • Unique ref.AOU42-48RGLX
  • Product familySplit Air Conditioner
  • Product groupOutdoor Unit
  • TypeObject (single object)
  • Date of publishing2021-06-11
  • Edition number1
  • Height (mm)1290
  • Width (mm)900
  • Depth (mm)330
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)95
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit