Publish your products
AIRSTAGE SPLIT AOUH12-18KUAS1
GENERAL

AIRSTAGE SPLIT AOUH12-18KUAS1

•Low GWP R-32 systems for reduced environmental impact

•INVERTER-driven compressor that offers superior performance, comfort, and energy savings

•Compact outdoor unit with extended line set lengths up to 98ft (30m)

•Up to 33% higher rated heating capacity than nominal capacity

Specification
  • The RFA file includes 2 models below. Model Name / Cooling Capacity / Heating Capacity AOUH12KUAS1 / 12,000Btu/h / 16,000Btu/h AOUH18KUAS1 / 18,000Btu/h / 21,600Btu/h
Technical specification
  • Unique ref.AOUH12-18KUAS1
  • Product familySplit Air Conditioner
  • Product groupOutdoor Unit
  • TypeObject (single object)
  • Date of publishing2025-03-26
  • Edition number1
  • Height (mm)692
  • Width (mm)799
  • Depth (mm)290
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)38
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit