Publish your products
FUJITSU SINGLE-ROOM MINI-SPLIT ARTH45-60KHTA
GENERAL

FUJITSU SINGLE-ROOM MINI-SPLIT ARTH45-60KHTA

・High energy saving
・ Easy Installation
・ Energy saving operation with zone control
・Automatic Airflow adjustment function
・Refrigerant Cycle Monitor

Specification
  • The RFA file includes 3 models below. Model Name / Cooling Capacity / Heating Capacity ARTH45KHTA / 12/5kW / 14.0kW ARTH54KHTA / 14.0kW / 15.5kW ARTH60KHTA / 15.5kW / 18.0kW
Technical specification
  • Unique ref.ARTH45-60KHTA
  • Product familySplit Air Conditioner
  • Product groupIndoor Unit
  • TypeObject (single object)
  • Date of publishing2023-02-06
  • Edition number1
  • Height (mm)425
  • Width (mm)1250
  • Depth (mm)490
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)53
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Oceania
Australia
New Zealand
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit