Publish your products
AIRSTAGE SPLIT ASUH24KNAS
GENERAL

AIRSTAGE SPLIT ASUH24KNAS

・High energy saving

・Comfortable airflow & Quiet operation

・Smart device control

・Refrigerant cycle monitor (Option)

Specification
  • The RFA file includes 1 model below. Model Name / CoolingCapacity / HeatingCapacity ASUH18KNAS / 22,000Btu/h / 24,000Btu/h
Technical specification
  • Unique ref.ASUH24KNAS
  • Product familySplit Air Conditioner
  • Product groupIndoor Unit
  • TypeObject (single object)
  • Date of publishing2025-09-10
  • Edition number1
  • Height (mm)280
  • Width (mm)980
  • Depth (mm)240
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)12.5
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit