Publish your products
Aluminum, 4mm

Aluminum, 4mm

Aluminium is a silvery-white, lightweight metal, the most abundant in the earth's crust but found only in combination. It has low density, has a high thermal conductivity, has excellent corrosion resistance and can be easily cast, machined and formed, is non-toxic, non-magnetic and non-sparking. Having good conductive and thermal properties, it is used to form many hard, light, corrosion-resistant alloys, in a huge variety of products including cans, foils, kitchen utensils, window frames, beer kegs and aeroplane parts. 

Technical specification
  • Unique ref.aluminum_4
  • Product familyMaterials
  • Product groupBuilding materials
  • TypeBuilding Material
  • Date of publishing2016-01-01
  • Edition number1
  • Depth (mm)4
Related
  • Material mainAluminium
Classification
  • BIMobject CategoryBuilding Materials - Insulation
  • IFC classificationMaterial
  • UNSPSC nameAluminum foil
  • UNSPSC code30102006
  • Uniclass 2015 CodePr_25_71_51_05
  • Uniclass 2015 DescriptionAluminium sheets
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitleThermal Insulation
  • OmniClass Number23-13 19 11 11 11
  • OmniClass TitleThin Metal Sheets
  • CSI UniFormat II CodeB
  • CSI UniFormat II TitleSHELL
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit