Publish your products
Linear Wave - Molded Acoustic Ceiling Tiles
Linear Wave - Molded Acoustic Ceiling Tiles
Linear Wave - Molded Acoustic Ceiling Tiles
Linear Wave - Molded Acoustic Ceiling Tiles
Linear Wave - Molded Acoustic Ceiling Tiles
Linear Wave - Molded Acoustic Ceiling Tiles
Linear Wave - Molded Acoustic Ceiling Tiles
Linear Wave - Molded Acoustic Ceiling Tiles
Linear Wave - Molded Acoustic Ceiling Tiles

    Linear Wave - Molded Acoustic Ceiling Tiles

    Linear Wave tiles bring calming movement and energy to a room with their subtle yet dynamic motion. Draw visual attention to focal points of interest in rooms and open concept spaces.

    Linear Wave tiles play nicely in areas with other Qwel tile shapes and colors to achieve the right vibe and design intent for large and small spaces.

    Qwel™designer acoustic tiles help you design environments that make a statement while naturally managing sound. It’s the right combination of bold style and deep calm to welcome people in while fostering productivity and wellbeing. Thoughtfully made of non-woven PET fibers and recycled materials, Qwel designer acoustic tiles are especially eco-friendly. And because they’re easy to install, durable and safe, they’ll make an impression that lasts. Designed and Manufactured in the U.S.A.

    Get in contact with Qwel Designer Acoustic Tiles

    Specification
    • NRC Rating: 0.80

      Grid Systems: 15/16" & 9/16" Exposed T

      Actual Size: 23.75" x 23.75"

      Depth Range: 0.5" - 3.25"

      Thickness: 0.20" (5mm)

      Installation: Standard, Drop-in

      Verticality: Below Grid

      Weight/tile: 27 oz

      Mold & Mildew Resistance: Natural

      Certifications: Intertek Clean Air Gold

      VOC Emissions: 0.5 mg/m3 or less

      Washability: Soap & Water

      Fire Rating: Class A per ASTM E84

      Fire Retardance: No Chemicals Added

      Material: 100% recyclable non-woven PET felt

      Recycled content: 50%

      Recycle class: 1

      Conformances:

      USGBC LEEDS EQ Low-Emitting Materials credits & WELL credits

      Conformance to ANSI/ BIFMA e3 standard credits 7.6.1, 7.6.2 and/or credit 7.6.3

      California Department of Public Health (CDPH) Standard Method v1.2: Private Office and School Classroom

    Technical specification
    • Unique ref.linear-wave-molded-acoustic-ceiling-tiles
    • Product familyAcoustic Ceiling Tiles
    • Product groupLinear Wave, Molded Acoustic Tile
    • TypeObject (single object)
    • Date of publishing2023-01-11
    • Edition number1
    • Height (inches)3.25
    • Width (inches)23.75
    • Depth (inches)23.75
    Related
    • Material mainPET
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)1.69
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • UNSPSC nameAcoustic ceiling tiles
    • UNSPSC code30161601
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 19 15 11 11
    • OmniClass TitleAcoustical Ceiling Tile
    • CSI UniFormat II CodeC3030
    • CSI UniFormat II TitleCeiling Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States