Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
gf-building-flow-solution/products/ba9d9a14-921b-4379-b993-1f8beeb7c1b2
Home
Categories
Plumbing
Joints
ProPEX Brass Plugs
Available in United States
GF Building Flow Solutions
Follow
ProPEX Brass Plugs
Uponor 5⁄8" ProPEX® Brass Plug is available for use in any hydronic heating and/or cooling system. The end of the plug is manufactured with the Uponor ProPEX Fitting for connections to Uponor crosslinked polyethylene (PEX) tubing.
Download
Specification
Specification
•
Product #:
Q4536363
•
Connection Type:
ProPEX
•
Primary Material:
Brass
Technical specification
Technical specification
Unique ref.
ProPEX-Brass-Plugs
Product family
Uponor ProPEX
Product group
Cap
Type
Object (single object)
Date of publishing
2025-05-23
Edition number
1
Links
Links
Product url
https://www.uponor.com/en-us/products/fittings/metal-fittings/propex-brass-plug
Technical description
https://www.uponor.com/en-us/getsubmittalpdf/22281/standard/Uponor%C2%A0Submittal%C2%A0%7C%20ProPEX%20brass%20plugs
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Plumbing - Joints
IFC classification
Pipe Fitting
Uniclass 2015 Code
Ac_10_40_63
Uniclass 2015 Description
Pipe fitting
OmniClass Number
23-27 43 00
OmniClass Title
Pipe Fittings
Region availability
North America
United States
Similar products
Spears Manufacturing
SCH80 CPVC/PVC All Revit Files
Download
Spears Manufacturing
DWV PVC P-Trap - DWV-P706X
3.5
(
38
)
Download
Spears Manufacturing
Spears 2D AutoCad Library
Download
Spears Manufacturing
DWV PVC All Revit Files
Download
Spears Manufacturing
DWV PVC Combination Wye and 1/8 Bend, Reducing (Two Piece) - DWV-P504
3.9
(
8
)
Download
GF Piping Systems
Malleable Cast Iron Fittings
4.1
(
28
)
Download