Publish your products
ProPEX EP Swivel Faucet Adapter

ProPEX EP Swivel Faucet Adapter

The ProPEX® Engineered Plastic (EP) Swivel Faucet Adapter is available for use in hot and cold domestic potable water systems. One end is manufactured with the Uponor ProPEX Fitting for swivel connections to Uponor AquaPEX® tubing.

Note: Temperature and pressure ratings stated are hydrostatic ratings. For domestic hot-water (DHW) and DHW recirculation installations, operating conditions should not exceed 140°F (60°C) at 80 psi (5.5 bar) in accordance with ASTM F2023. For additional information regarding applicationspecific temperature and pressure ratings, refer to the Uponor PEX Piping Systems Design and Installation Manual.

Specification
  • • Product #: Q4360500

    • Connection Type: ProPEX

    • Primary Material: Engineered Polymer

Technical specification
  • Unique ref.ProPEX-EP-Swivel-Faucet-Adapter
  • Product familyUponor ProPEX
  • Product groupPEX Accessories
  • TypeObject (single object)
  • Date of publishing2025-12-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Joints
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Region availability

North America
United States