Publish your products
ProPEX Engineered Polymer (EP) Water Meter Fittings
ProPEX Engineered Polymer (EP) Water Meter Fittings

    ProPEX Engineered Polymer (EP) Water Meter Fittings

    ProPEX® engineered polymer (EP) water meter service fittings make connections for Uponor crosslinked polyethylene (PEX) tubing for use in hot or cold domestic potable water systems. Inlet PEX end is manufactured with an Uponor ProPEX fitting for connections to Uponor AquaPEX® tubing. The other end is manufactured to meet the NPSM threads of the water meter.

    Note: Temperature and pressure ratings stated are hydrostatic ratings. For domestic hot-water (DHW) and DHW recirculation installations, operating conditions should not exceed 140°F (60°C) at 80 psi (5.5 bar) in accordance with ASTM F2023. For additional information regarding application specific temperature and pressure ratings, refer to the Uponor PEX Piping Systems Design and Installation Manual.

    Specification
    • • Product #: WS4360750 | WS4361000 | WS4360751 | WS4361001

      • Connection Type: ProPEX x NPSM

      • Primary Material: Engineered Polymer

    Technical specification
    • Unique ref.ProPEX-Engineered-Polymer-Water-Meter-Fittings
    • Product familyUponor ProPEX
    • Product groupTransition
    • TypeObject (single object)
    • Date of publishing2025-05-23
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Joints
    • IFC classificationPipe Fitting
    • Uniclass 2015 CodeAc_10_40_63
    • Uniclass 2015 DescriptionPipe fitting
    • OmniClass Number23-27 43 00
    • OmniClass TitlePipe Fittings

    Region availability

    North America
    United States