Publish your products
ProPEX LF Brass Elbow Adapter (PEX and MIP)

ProPEX LF Brass Elbow Adapter (PEX and MIP)

Uponor ProPEX® lead-free (LF) brass elbows are available for use in hot and cold domestic potable water systems, hydronic heating and cooling systems, and AquaSAFE™ residential fire safety systems. Each end features the ProPEX fitting for connections to Wirsbo hePEX™ or Uponor AquaPEX® pipe. This product is safe for direct burial in soil.

Note: Temperature and pressure ratings stated are hydrostatic ratings. For domestic hot-water (DHW) and DHW recirculation installations, operating conditions should not exceed 140°F (60°C) at 80 psi (5.5 bar) in accordance with ASTM F2023. For additional information regarding application-specific temperature and pressure ratings, refer to the Uponor PEX Piping Systems Design and Installation Manual.

Specification
  • • Product #: LF4125050

    • Connection Type: ProPEX x MNPT

    • Primary Material: LF Brass

Technical specification
  • Unique ref.ProPEX-LF-Brass-Elbow-Adapter-PEX-and-MIP
  • Product familyUponor ProPEX
  • Product groupPEX Accessories
  • TypeObject (single object)
  • Date of publishing2025-12-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Joints
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Region availability

North America
United States