Publish your products
ProPEX Lead-Free (LF) Copper Straight Stubs

ProPEX Lead-Free (LF) Copper Straight Stubs

ProPEX® Lead-free (LF) Copper Straight Stub transitions Uponor PEX tubing to copper pipe for use in hot and cold domestic potable water systems and hydronic radiant heating and cooling systems. The transition fitting can be used for direct transition to copper sweat, copper press and roll-groove applications. The transition fitting is safe for direct burial in soil.

Note: Temperature and pressure ratings stated are hydrostatic ratings. For domestic hot-water (DHW) and DHW recirculation installations, operating conditions should not exceed 140°F (60°C) at 80 psi (5.5 bar) in accordance with ASTM F2023. For additional information regarding application specific temperature and pressure ratings, refer to the Uponor PEX Piping Systems Design and Installation Manual.

Specification
  • • Product #: LF2935050 | LF2945050

    • Connection Type: ProPEX x Copper

    • Primary Material: Copper

Technical specification
  • Unique ref.ProPEX-Lead-Free-Copper-Straight-Stubs
  • Product familyUponor ProPEX
  • Product groupCap
  • TypeObject (single object)
  • Date of publishing2025-07-25
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Joints
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Region availability

North America
United States