Double-See is fast and easy to install, and is available with a complete selection of pipes, fittings, termination fittings, closure couplings, leak detection and containment boxes. Double-See is available in PVC and CPVC; either material may be primary or secondary (PVCxPVC, CPVCxPVC, PVCxCPVC, CPVCxCPVC), with Clear PVC always being an option for the containment pipe. System size options range from ½” × 2” to 6” × 10” meeting virtually any media flow requirements.
GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belgium | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Bosnia and Herzegovina | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bulgaria | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Croatia | Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Cyprus | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Czech Republic | China | Cayman Islands | Chad | Paraguay | Nauru |
Denmark | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Estonia | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Faroe Islands | Georgia | Cuba | Democratic Republic of the Congo | Uruguay | Niue |
Finland | Hong Kong | Curaçao | Djibouti | Venezuela | Norfolk Island |
France | India | Dominica | Egypt | Northern Mariana Islands | |
Germany | Indonesia | Dominican Republic | Equatorial Guinea | Palau | |
Gibraltar | Iran | El Salvador | Eritrea | Papua New Guinea | |
Greece | Iraq | Greenland | Eswatini | Pitcairn Islands | |
Guernsey | Israel | Grenada | Ethiopia | Samoa | |
Hungary | Japan | Guadeloupe | Gabon | Solomon Islands | |
Iceland | Jordan | Guatemala | Ghana | Timor-Leste | |
Ireland | Kazakhstan | Haiti | Guinea | Tokelau | |
Isle of Man | Kuwait | Honduras | Guinea-Bissau | Tonga | |
Italy | Kyrgyzstan | Jamaica | Kenya | Tuvalu | |
Jersey | Laos | Martinique | Lesotho | United States Minor Outlying Islands | |
Latvia | Lebanon | Mexico | Liberia | Vanuatu | |
Liechtenstein | Macau | Montserrat | Libya | Wallis and Futuna | |
Lithuania | Malaysia | Nicaragua | Madagascar | ||
Luxembourg | Maldives | Panama | Malawi | ||
Malta | Mongolia | Puerto Rico | Mali | ||
Moldova | Myanmar (Burma) | Saint Kitts and Nevis | Mauritania | ||
Monaco | Nepal | Saint Lucia | Mauritius | ||
Montenegro | North Korea | Saint Pierre and Miquelon | Mayotte | ||
Netherlands | Oman | Saint Vincent and the Grenadines | Morocco | ||
North Macedonia | Pakistan | Saint-Barthélemy | Mozambique | ||
Norway | Palestine | Sint Maarten | Namibia | ||
Poland | Philippines | The Bahamas | Niger | ||
Portugal | Qatar | Trinidad and Tobago | Nigeria | ||
Romania | Saudi Arabia | Turks and Caicos Islands | Republic of the Congo | ||
San Marino | Singapore | U.S. Virgin Islands | Reunion | ||
Serbia | South Korea | United States | Rwanda | ||
Slovakia | Sri Lanka | Saint Helena | |||
Slovenia | Syria | São Tomé and Príncipe | |||
Spain | Taiwan | Senegal | |||
Svalbard and Jan Mayen | Tajikistan | Seychelles | |||
Sweden | Thailand | Sierra Leone | |||
Switzerland | Türkiye | Somalia | |||
Ukraine | Turkmenistan | South Africa | |||
United Kingdom | United Arab Emirates | South Sudan | |||
Vatican City | Uzbekistan | Sudan | |||
Vietnam | Tanzania | ||||
Yemen | The Gambia | ||||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |