JRG Sanipex is a plastic pipe-in-pipe drinking water system for water pocket-free connection at full flow. The PE-X pipes in the protective pipes can be easily replaced if necessary. JRG Sanipex is the world's first plastic pipe-in-pipe drinking water installation system. For more than 40 years, the pioneering JRG Sanipex system has been continuously adapted to the needs of the market. The cone grip union technology guarantees safe, water pocket-free connection at full flow. The pipe-in-pipe technique allows the pipes to be laid directly in the concrete and for the PE-X pipes to be replaced in the protective pipes as required.
Materials: PE-Xa, PE-Xc, PE-Xc/AL/PE-X, gun metal
Dimension range: d12 – d32
Jointing technology: Conegrip union technology
Operating pressure: Up to 16 bar
Operating temperature: 0°C to +95°C
GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belgium | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Bosnia and Herzegovina | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bulgaria | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Croatia | Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Cyprus | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Czech Republic | China | Cayman Islands | Chad | Paraguay | Nauru |
Denmark | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Estonia | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Faroe Islands | Georgia | Cuba | Democratic Republic of the Congo | Uruguay | Niue |
Finland | Hong Kong | Curaçao | Djibouti | Venezuela | Norfolk Island |
France | India | Dominica | Egypt | Northern Mariana Islands | |
Germany | Indonesia | Dominican Republic | Equatorial Guinea | Palau | |
Gibraltar | Iran | El Salvador | Eritrea | Papua New Guinea | |
Greece | Iraq | Greenland | Eswatini | Pitcairn Islands | |
Guernsey | Israel | Grenada | Ethiopia | Samoa | |
Hungary | Japan | Guadeloupe | Gabon | Solomon Islands | |
Iceland | Jordan | Guatemala | Ghana | Timor-Leste | |
Ireland | Kazakhstan | Haiti | Guinea | Tokelau | |
Isle of Man | Kuwait | Honduras | Guinea-Bissau | Tonga | |
Italy | Kyrgyzstan | Jamaica | Kenya | Tuvalu | |
Jersey | Laos | Martinique | Lesotho | United States Minor Outlying Islands | |
Latvia | Lebanon | Mexico | Liberia | Vanuatu | |
Liechtenstein | Macau | Montserrat | Libya | Wallis and Futuna | |
Lithuania | Malaysia | Nicaragua | Madagascar | ||
Luxembourg | Maldives | Panama | Malawi | ||
Malta | Mongolia | Puerto Rico | Mali | ||
Moldova | Myanmar (Burma) | Saint Kitts and Nevis | Mauritania | ||
Monaco | Nepal | Saint Lucia | Mauritius | ||
Montenegro | North Korea | Saint Pierre and Miquelon | Mayotte | ||
Netherlands | Oman | Saint Vincent and the Grenadines | Morocco | ||
North Macedonia | Pakistan | Saint-Barthélemy | Mozambique | ||
Norway | Palestine | Sint Maarten | Namibia | ||
Poland | Philippines | The Bahamas | Niger | ||
Portugal | Qatar | Trinidad and Tobago | Nigeria | ||
Romania | Saudi Arabia | Turks and Caicos Islands | Republic of the Congo | ||
San Marino | Singapore | U.S. Virgin Islands | Reunion | ||
Serbia | South Korea | United States | Rwanda | ||
Slovakia | Sri Lanka | Saint Helena | |||
Slovenia | Syria | São Tomé and Príncipe | |||
Spain | Taiwan | Senegal | |||
Svalbard and Jan Mayen | Tajikistan | Seychelles | |||
Sweden | Thailand | Sierra Leone | |||
Switzerland | Türkiye | Somalia | |||
Ukraine | Turkmenistan | South Africa | |||
United Kingdom | United Arab Emirates | South Sudan | |||
Vatican City | Uzbekistan | Sudan | |||
Vietnam | Tanzania | ||||
Yemen | The Gambia | ||||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |