Unique ref.: | GH1960 |
---|---|
Brand: | Ghidini Lighting |
Product family: | Torre |
Product group: | Wall-mounted spot lights |
Date of publishing: | 2020-05-19 |
Edition number: | 1 |
Type: | Object (single object) |
Series of wall-mounted spot lights designed for wall effect lighting of walls and facades. Available in various sizes to satisy and respect the proportion required in the project. Thanks to the availability of various combinations of lights, optics and power allow to create suggestive scenographic effects. The body is constructed of high oxidation resistant aluminum alloy which is subjected to nano-bonderite treatment and finished with texturized polyester powder paint, making the product resistant to atomospheric agents and UV rays, guaranteeing maximum protection over the years. Silicone gaskets ensure maximum sealing in all operating and temperature conditions. The ultra transparent tempered sodium calcium glass diffuser ensures maximum light transmittance and is finished with a silkscreen border. All the external screws are in stainless steel.
Product url: | http://www.ghidini.it/Catalog/ProductList.aspx?lang=en&tv=Guided&q=categor... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.ghidini.it/Catalog/ProductList.aspx?lang=en&tv=Guided&q=categor... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/ghidini-lighting-srl/product/gh1960
Material main: | Aluminium |
---|---|
Material secondary: | |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Lighting - Wall Mounted |
---|---|
IFC classification: | Light Fixture |
UNSPSC name: | Lighting Fixtures and Accessories |
UNSPSC code: | 3911 |
Uniclass 1.4 Code: | JY73 |
Uniclass 1.4 Description: | Luminaires and lamps |
Uniclass 2.0 Code: | PR-49 |
Uniclass 2.0 Description: | Luminaires And Lamps |
Uniclass 2015 Code: | EF_70_80 |
Uniclass 2015 Description: | Lighting |
CSI MasterFormat 2014 Code: | 26 50 00 |
CSI MasterFormat 2014 Title: | Lighting |
OmniClass Number: | 23-35 47 11 |
OmniClass Title: | Lighting Fixtures |
CSI UniFormat II Code: | D5020 |
CSI UniFormat II Title: | Lighting & Branch Wiring |
BIMobject®