Publish your products
Nest Wifi Pro

Nest Wifi Pro

Nest Wifi Pro. Fast, reliable Wi-Fi 6E coverage for life at home

  • Super fast speeds all around your home2,3
  • Smarter network. Smoother connections2,3
  • Built with everyone’s safety in mind
  • Mindfully made for any home
  • The heart of your smart home


2 A Wi-Fi 6E client device is needed to directly access the 6 GHz band, which is limited to indoor use only. Actual speeds depend on your internet service provider, network conditions, connected device, local regulations and environmental factors.
3 Router placement and home size, materials and layout can affect how Wi-Fi signal travels. Poor placement and larger homes or homes with thicker walls or long, narrow layouts may need extra Wifi points for full coverage. Strength and speed of signal will also depend on your internet provider. More than 5 routers in a network may result in degraded performance and is not recommended.

Specification
  • Coverage

    • Up to 2200 square feet per router
    • Router 2-pack: Up to 4400 square feet of coverage
    • Router 3-pack: Up to 6600 square feet of coverage
    • Expandable IEEE 802.11s mesh Wi-Fi 
    • Scalable and flexible system – add routers for more coverage

    Automatic Wi-Fi Optimization

    • Proactive band steering directs your devices to radio channels with the best performance
    • Proactive 802.11k/v client steering enables seamless mesh point roaming for uninterrupted Wi-Fi
    • Auto-QoS for video calls
    • Device prioritization, up to 8 hours
    • Self-monitors and diagnoses network issues

    Smart Home Connectivity

    • Matter
    • Thread border router built-in (802.15.4 at 2.4 GHz)
    • Bluetooth® Low Energy (BLE)
    • Designed to support higher-power 6 GHz channels, when available (AFC ready)

    Performance

    • Wi-Fi 6E, 802.11ax Wi-Fi standard
    • AXE5400 – combined speeds up to 5.4 Gbps
    • 2x2 (6 GHz)
    • 2x2 (5 GHz)
    • 2x2 (2.4 GHz)
    • Wi-Fi 6E is up to 2x faster than Wi-Fi 6
    • Can handle up to 100 connected devices per point (up to 300 devices in a 3-pack network)
    • 4K video streams in coverage area
    • Dual-core 64-bit ARM CPU
    • 1 GB RAM, 4 GB flash

    Security Built-in

    • WPA3 encryption
    • Secure booting and software updates help protect Nest Wifi Pro from running unauthorized software and router hacks
    • Automatic security and software updates
    • Family protections, including parental controls
    • Manage devices connected to your network
    • Create separate guest network access

    Ports & Connectors

    • Two Ethernet ports support 1 Gbps wired speeds per router

    Power

    • 22.5 W (10 V/2.25 A)

    Colors

    • Snow, Fog, Linen, Lemongrass

    Dimensions & Weight

    • 5.1 in (130 mm) height
    • 4.6 in (117 mm) width
    • 3.3 in (85 mm) depth
    • 15.8 oz (450 g) weight

    Sustainability

    • Nest Wifi Pro (Wi-Fi 6E) is made with approximately 60% recycled materials based on product weight.

    Compatibility

    • Nest Wifi Pro (Wi-Fi 6E) cannot be combined in a mesh network with previous-generation Nest Wifi or Google Wifi routers or points

    Warranty

    • 1-year limited warranty (details in box). For help, visit g.co/devicewarranty.

    Smart Home Compatibility

    • Matter
    • Works as a hub for Google Home

    Requirements

    • Nest Wifi Pro requires a modem, active internet connection, available Ethernet port, nearby electrical outlet(s), Google Account, the Google Home app, and compatible phone (OS requirements at g.co/nestwifi/req).
    • All features, functionality, and other product specifications may change without notice or obligation.
Technical specification
  • Unique ref.nest-wifi-pro
  • Product familySmart Home
  • Product groupWiFi
  • TypeObject (single object)
  • Date of publishing2026-04-05
  • Edition number1
  • Height (inches)5.1
  • Width (inches)4.6
  • Depth (inches)3.3
Related
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)0.99
Classification
  • BIMobject CategoryElectronics - Networking
  • IFC classificationObject
  • Uniclass 2015 CodePr_70_75_52
  • Uniclass 2015 DescriptionMesh network products
  • OmniClass Number23-37 13 17 21
  • OmniClass TitleWide Area Network Routers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States