This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ScreenIT Health & Care

Unique ref.: screenit_health_care
Brand: Götessons
Product family: Furniture
Product group: SCREENIT HEALTH & CARE
Width (mm): 1150
Height (mm): 1860
Depth (mm): 32
Date of publishing: 2020-04-03
Edition number: 1
Type: Object (single object)
Download (10)

ScreenIT Health & Care is a floor screen designed for the healthcare sector and is available in one size. The screen is built with a wood frame, filled with 30 mm soft core material and dressed in vinyl or polyurethane, both which are easy to disinfect and wipe clean. The screen’s long sides are both equipped with press studs to enable connecting as many screens as you want. Choose ScreenIT Health & Care on wheels or with a foot set for mobility and storage. Wheels and foot sets are always white.

ScreenIT Health & Care

Technical data for the product
Long durability | Durable material | Press studs | Air space between screen and floor for easy cleaning | Can be disinfected | Mobile

Maintenance:

Wipe with a damp cloth, use water soap solution. Difficult stains must be removed immediately to prevent permanent absorption into the surface. Material can be disinfected with alcohol based cleanser. After use of detergents containing chlorine the surface must be wiped with a damp cloth and clean water afterwards to avoid degradation of the material. We always recommend wiping the surface afterwards with a damp cloth for an extended life span and preserved appearance. Do not use abrasive cleaners or tools. Vinyl, especially light colours, can even at correct and short time of use, show discolouration.


Material main: Wood
Material secondary: Steel
Designed in:
Manufactured in:

BIMobject Category: Furniture - Acoustics
IFC classification: Furniture
This product is available in:
Europe
  • Sweden

BIMobject®