Publish your products
BRECCIA 60X120 CARSICA THINR
BRECCIA 60X120 CARSICA THINR
BRECCIA 60X120 CARSICA THINR
    Graiman

    BRECCIA 60X120 CARSICA THINR

    Inspirado en la fuerza de la piedra natural, este producto aporta textura y carácter a tus espacios. Su diseño versátil se adapta a interiores y exteriores, creando ambientes con personalidad.

    Technical specification
    • Unique ref.breccia-60x120-carsica-thinr
    • TypeBuilding Material
    • Date of publishing2026-09-07
    • Edition number1
    • Height (mm)1200
    • Width (mm)600
    • Depth (mm)74
    Related
    • Material mainPorcelain
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit