Publish your products
CALACATTA 60X120 OSSIDO THINR
CALACATTA 60X120 OSSIDO THINR
CALACATTA 60X120 OSSIDO THINR
    Graiman

    CALACATTA 60X120 OSSIDO THINR

    Inspirado en la elegancia del mármol natural, este producto aporta luminosidad y sofisticación a los espacios. Sus vetas y matices crean ambientes amplios, atemporales y llenos de diseño, ideal para quienes buscan un acabado elegante y de alto impacto.

    Technical specification
    • Unique ref.calacatta-60x120-ossido-thinr
    • TypeBuilding Material
    • Date of publishing2026-09-07
    • Edition number1
    • Height (mm)1200
    • Width (mm)600
    • Depth (mm)74
    Related
    • Material mainPorcelain
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit