Publish your products
CONCEPT 59X59 BEIGE THINR
CONCEPT 59X59 BEIGE THINR
CONCEPT 59X59 BEIGE THINR
    Graiman

    CONCEPT 59X59 BEIGE THINR

    Una superficie neutra por excelencia, un básico ideal para combinarlo o lucirlo solo como un lienzo en los distintos proyectos. Las tonalidades neutras y la variedad de formatos de este porcelanato lo convierten en una decisión acertada para todo tipo de espacio.

    Technical specification
    • Unique ref.concept-59x59-beige-thinr
    • TypeBuilding Material
    • Date of publishing2026-09-07
    • Edition number1
    • Height (mm)590
    • Width (mm)590
    • Depth (mm)74
    Related
    • Material mainPorcelain
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit