Publish your products
MAJESTIC 60X120 BLUE PLUS THINR
MAJESTIC 60X120 BLUE PLUS THINR
MAJESTIC 60X120 BLUE PLUS THINR
    Graiman

    MAJESTIC 60X120 BLUE PLUS THINR

    Sus patrones botánicos, ricos en textura y contraste, convierten muros en verdaderos murales naturales, ideales para dormitorios, salas o espacios comerciales que buscan un impacto visual sin perder serenidad. La combinación de tonos intensos y detalles metálicos aporta una sensación de lujo discreto y atemporal.
    Technical specification
    • Unique ref.majestic-60x120-blue-plus-thinr
    • TypeBuilding Material
    • Date of publishing2026-09-07
    • Edition number1
    • Height (mm)1200
    • Width (mm)600
    • Depth (mm)74
    Related
    • Material mainPorcelain
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit