Publish your products
NERO 60X120 MARQUINA THINR
NERO 60X120 MARQUINA THINR
NERO 60X120 MARQUINA THINR
    Graiman

    NERO 60X120 MARQUINA THINR

    Nero Marquina exudes elegance through contrast. On a deep black background, its bright white veins emerge with striking relief, highlighting every detail of natural marble. Ultra Sense technology creates a unique play of textures, with luminous, sculpted veins over a subtly porous surface. Perfect for high-impact design projects.
    Specification
    • Ultrasense features cutting-edge pieces that blend matte and glossy finishes, creating subtle reliefs and depths for an unmatched sensory experience.
    Technical specification
    • Unique ref.nero-60x120-marquina-thinr
    • Product familyNERO
    • Product groupSENSA
    • TypeBuilding Material
    • Date of publishing2026-09-07
    • Edition number1
    • Height (mm)1200
    • Width (mm)600
    • Depth (mm)74
    Related
    • Material mainPorcelain
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit