Publish your products
OSLO 60X120 DECO THINR
OSLO 60X120 DECO THINR
OSLO 60X120 DECO THINR
    Graiman

    OSLO 60X120 DECO THINR

    Oslo Deco embodies Nordic elegance. It combines white granilla with geometric and organic forms. Its design—blending illustrations and textures—reflects the latest European trends, resulting in an exquisite decorative piece. Perfect for transforming spaces with a modern and sophisticated style.
    Specification
    • Ultrasense features cutting-edge pieces that blend matte and glossy finishes, creating subtle reliefs and depths for an unmatched sensory experience.
    Technical specification
    • Unique ref.oslo-60x120-deco-thinr
    • Product familyOSLO
    • Product groupSENSA
    • TypeBuilding Material
    • Date of publishing2026-09-07
    • Edition number1
    • Height (mm)1200
    • Width (mm)600
    • Depth (mm)74
    Related
    • Material mainPorcelain
    • Weight Net (Kg)16.05
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit