Publish your products
Green Wall
Green Wall
Green Wall
Green Wall
Green Wall
Green Wall
Green Wall
    Green City
    Archived

    Green Wall

    Vegetable balcony for green walls / facade

    ASSETS :

    - Immediate vegetation cover
    - Interchangeable independent modules
    - Use in facade or self-supporting structure
    - Cell concept studied for optimal water recovery and reduction maximum evaporation

    Specification
    • CHARACTERISTICS :

      The empty product is concave, it takes its
      rectilinear shape thanks to the pressure of the
      substrate.
      - Recyclable polyethylene
      - Dimensions: 1000 x 500 x 249
      - 18 alveoli of plantation
      - Standard color: RAL 6005
      - Fastening on metal structure "self-supporting" ref: TOP 650)
      - Wall-mounted fixture (ref: TOP 600)
      - Transport by pallet truck

      OPTIONS :
      - Watering kit : Watering is done by drip (the number of drippers is doubled on the row of the top). The network must be closed for a better distribution of water. A pressure regulator is mandatory at the beginning of the circuit. From 3 m high, it will be necessary to add to each row a regulator of pressure so that the pressure of the water does not vary with the height.                                               - Fertilizer kit

      -  Material : Rotomoulded polyethylene, dyed in the mass.

      - Certification by the National Photo Protection Assessment Center on UV stability and durability (10 years).

      - Material fully recyclable, shockproof and resistant to strong temperature variations (-65 ° to + 65 °).

      - Wall fixing plate in anti-corrosion treated steel (galvanizing, galvanizing ...). PE reinforcements. The screws are made of stainless steel

    Technical specification
    • Unique ref.green-wall
    • Product familyGreen Wall
    • Product groupGreen Wall
    • TypeObject (single object)
    • Date of publishing2020-01-13
    • Edition number1
    • Height (mm)500
    • Width (mm)250
    Related
    • Material mainPolyethylene
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurnishing Element
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodeEF_25_10
    • Uniclass 2015 DescriptionWalls
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 37 00
    • OmniClass TitleFurnishings, Ornaments, and Decoration
    • CSI UniFormat II CodeE
    • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit