Publish your products
Leaf Lamp Tree 130

Leaf Lamp Tree 130

4.0 out of 5 stars4.0(6 reviews)
The Leaf Lamp Tree is a tree-size standing lamp for public indoor spaces. The branches shape a magnificent crown foliage (Ø130 / Ø230 / Ø300 / Ø400 cm or custom size up to Ø600 cm for special projects). Leaf Lamp Trees stand on the ground with a robust base that can be bolted to the floor or an optional base plate that makes the tree freestanding. Leaf Lamp Tree has A-class sound-absorbing qualities – the foliage forms a soft labyrinth of 3,5 / 14 / 21 / 53 square metres of wool felt. It radically enhances speech perception in its proximity – and under the Leaf Lamp Tree, a whisper is as good as a shout.
Specification
  • Two standard height: 2400 and 3000mm. Choose between more than 60 differenct colors on the felt. Please contact our sales team to find out more.
Technical specification
  • Unique ref.LL_T_130
  • Product familyLeaf Lamp Series
  • Product groupLeaf Lamp Tree
  • TypeObject (single object)
  • Date of publishing2016-02-08
  • Edition number1
  • Height (mm)2400
  • Width (mm)1300
  • Depth (mm)1300
Related
  • Material mainFibre-felt
  • Material secondaryWood
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)40
Classification
  • BIMobject CategoryLighting - Floor Mounted
  • IFC classificationLamp
  • UNSPSC nameLamps and lightbulbs and lamp components
  • UNSPSC code3910
  • Uniclass 2015 CodePr_70_70_46
  • Uniclass 2015 DescriptionLamps
  • CSI MasterFormat 2014 Code12 43 13
  • CSI MasterFormat 2014 TitleLamps
  • OmniClass Number23-35 45 15
  • OmniClass TitleLamps
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

Europe Asia North America
Åland Islands
Armenia
Canada
Albania
Azerbaijan
United States
Andorra
Bangladesh
Austria
Bhutan
Belarus
British Indian Ocean Territory
Belgium
Brunei
Bosnia and Herzegovina
Cambodia
Bulgaria
China
Croatia
Christmas Island
Cyprus
Cocos (Keeling) Islands
Czech Republic
Georgia
Denmark
Hong Kong
Estonia
India
Faroe Islands
Indonesia
Finland
Japan
France
Kazakhstan
Germany
Kyrgyzstan
Gibraltar
Laos
Greece
Macau
Guernsey
Malaysia
Hungary
Maldives
Iceland
Mongolia
Ireland
Myanmar (Burma)
Isle of Man
Nepal
Italy
North Korea
Jersey
Pakistan
Latvia
Philippines
Liechtenstein
Singapore
Lithuania
South Korea
Luxembourg
Sri Lanka
Malta
Taiwan
Moldova
Tajikistan
Monaco
Thailand
Montenegro
Turkmenistan
Netherlands
Uzbekistan
North Macedonia
Vietnam
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City