This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

MetalHead Support System

Unique ref.: metalhead
Brand: Green Link Engineering
Product family: MetalHead Support System
Product group: MetalHead
Width (inches): 9.5
Height (inches): 5
Depth (inches): 5
Date of publishing: 2021-02-26
Edition number: 1
Type: Object (single object)
Download (2)

MetalHead is an extremely strong and durable support system for pipes, cable trays, ductwork, and HVAC/R equipment. The aluminum extrusion design provides a sturdy triangular base with the strut channel incorporated, which allows attachment of all standard strut hardware. MetalHead features 100-mil aluminum walls, which allow the
base to support 10,000 lb. vertical compression over a 50 sq.in. footprint. Its hard, anodized
surface is resistant to oxidation, salt spray and mild acids found in ponding water. The MetalHead support
includes a yellow molded urethane pad to protect vulnerable membrane substrates from abrasion or metallic
point-loading. The durability of this product allows Green Link to offer a twenty-year (material only) warranty.
MetalHead supports contain no toxic or carcinogenic material. They can be reused or completely recycled.
MADE IN THE U.S.A. – PATENT PENDING.
Note: Uniform load capacity is only for this component and this assembly. Please consult an engineer or
roofing manufacturer for the load capacity.


Material main: Aluminium
Material secondary: 2C Polyurethane
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 2

BIMobject Category: Construction - Roof Accessories
IFC classification: Roof
UNSPSC name: Roofing accessories
UNSPSC code: 301516
Uniclass 1.4 Code: L7815
Uniclass 1.4 Description: Pipe/duct supports
Uniclass 2.0 Code: PR-55-34-64
Uniclass 2.0 Description: Pipe Supports
Uniclass 2015 Code: Pr_80_77_27_73
Uniclass 2015 Description: Roof equipment supports
NBS Reference Code: 55-34-64
NBS Reference Description: Pipe Supports
CSI MasterFormat 2014 Code: 23 05 29
CSI MasterFormat 2014 Title: Hangers and Supports for HVAC Piping and Equipment
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject®