This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Cork Panel

Unique ref.: cork-panel
Brand: GRID System
Product family: GRID
Product group: Special Side Panels
Date of publishing: 2018-10-30
Edition number: 1
Type: Object (single object)
Download (11)

The cork is a middle-grained natural cork
The cork is glued to the to the panel.


Cork Panel, 1x1 
H x D x W: 40 x 2.3 x 40 cm 
Weight: 2.4 kg 
Material: Cork and Lacquered MDF 
Colours: Natural Cork with Black (RAL 9011) or White (RAL 9016) back 

Cork/Black PC1.1.B-C 
Cork/White PC1.1.W-C 

Cork Panel, 1x2 
H x D x W: 40 x 2.3 x 80 cm 
Weight: 4.8 kg 
Material: Cork and Lacquered MDF 
Colours: Natural Cork with Black (RAL 9011) or White (RAL 9016) back

Cork/Black PC1.2.B-C 
Cork/White PC1.2.W-C 

Cork Panel, 2x2 
H x D x W: 80 x 2.3 x 80 cm 
Weight: 9.6 kg
Material: Cork and Lacquered MDF
Colours: Natural Cork with Black (RAL 9011) or White (RAL 9016) back

Cork/Black PC2.2.B-C
Cork/White PC2.2.W-C


Material main: MDF
Material secondary: Cork
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8254
Uniclass 1.4 Description: Storage systems
CSI MasterFormat 2014 Code: 10 56 29
CSI MasterFormat 2014 Title: Storage Racks
OmniClass Number: 23-21 11 11 11
OmniClass Title: Commercial Storage Shelves
CSI UniFormat II Code: E
CSI UniFormat II Title: EQUIPMENT & FURNISHINGS
This product is available in:
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Furniture - Shelving & Storage

Name Value
Depth 23 mm
Height 401 ; 802 mm
Weight 2.4 ; 4.8 ; 9.6 kg
Width 401 ; 802 mm

BIMobject®