Publish your products
Plant Box Insert
Plant Box Insert
Plant Box Insert
Plant Box Insert
    Archived

    Plant Box Insert

    A Plant Box insert fits inside a GRID module, either inside 4 Box Side Panels or inside a Top Box. The insert is waterproof and is provided with a drainage bottom.

    Specification
    • H x D x W: 14.5 x 37.6 x 37.6 cm
      Weight: 1 kg
      Material: ABS
      Colours: Black (RAL 9011), White (RAL 9016)

      Black PBI.B
      White PBI.W

    Technical specification
    • Unique ref.plant-box-insert
    • Product familyGRID
    • Product groupAdditional Components
    • TypeObject (single object)
    • Date of publishing2018-10-30
    • Edition number1
    Related
    • Material mainABS
    • Designed inDenmark
    • Manufactured inDenmark
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code10 56 29
    • CSI MasterFormat 2014 TitleStorage Racks
    • OmniClass Number23-21 11 11 11
    • OmniClass TitleCommercial Storage Shelves
    • CSI UniFormat II CodeE
    • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit