Publish your products
Atrio 3-hole basin mixer Size L
GROHE

Atrio 3-hole basin mixer Size L

Atrio 3-hole basin mixer Size L
Specification
  • 1/2" ceramic disc valve, 90° with GROHE Water Saving technology for water saving Maximum flow rate (at 3 bar): 5 l/min swivel mouth Selectable rotation angle between: 0° / 150° / 360° 1 1/4" pop-up drain flexible connection mouth-screws complete with cross handles
Technical specification
  • Unique ref.20643000
  • Product familyAtrio
  • Product groupAtrio
  • TypeObject (single object)
  • Date of publishing2024-09-04
  • Edition number1
Related
  • Material mainChrome
  • Material secondaryChrome
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategorySanitary - Taps & Mixers

Region availability

Europe
Italy
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit