This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ALPHA2 N

Unique ref.: ALPHA2N
Brand: Grundfos
Product family: Circulator pump
Product group: Canned Rotor
Date of publishing: 2019-04-30
Edition number: 1
Type: Object (single object)
Download (2)
Grundfos ALPHA2 N pumps are high-efficiency circulators with stainless-steel pump housing, designed for heating, air-conditioning and domestic hot water systems. The pump features AUTOADAPT which automatically adjusts the pump to system demands for optimal comfort and the lowest energy consumption as well as simple commissioning.

1. Designed for circulating liquids in heating systems
2. Pumps with stainless-steel pump housing can also be used in domestic hot-water systems
3. Low energy consumption complies with the ErP directive
4. Simple user interface for easy commissioning
5. LED indication of pump settings
6. Features proportional and constant pressure mode as well as constant curve mode
7. No external motor protection required reducing installation time
8. No maintenance due to the canned-rotor type design
9. ALPHA plug makes electrical installation quick and easy
10. Maintenance free due to canned-rotor design


Material main: Stainless steel
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Plumbing - Pumps
IFC classification: Pipe Flow
Uniclass 1.4 Code: L75311
Uniclass 1.4 Description: Circulation pumps, hot water
Uniclass 2.0 Code: PR-68-50-12
Uniclass 2.0 Description: Centrifugal Pumps
Uniclass 2015 Code: Ac_90_10_14
Uniclass 2015 Description: Circulating between rooms
NBS Reference Code: 68
NBS Reference Description: Pumps
OmniClass Number: 23-27 17 13
OmniClass Title: Centrifugal Pumps
This product is available in:
Africa
  • Algeria
  • Morocco
  • Tunisia
Asia
  • Armenia
  • Brunei
  • Cambodia
  • China
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Malaysia
  • Mongolia
  • Myanmar (Burma)
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Greece
  • Hungary
  • Iceland
  • Latvia
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Ukraine
Middle East
  • Afghanistan
  • Israel
North America
  • Cuba
  • Greenland
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Fiji
  • Kiribati
  • Nauru
  • Papua New Guinea
  • Solomon Islands
  • Tonga
  • Tuvalu
  • Vanuatu

BIMobject SEEK Properties

Plumbing - Pumps

Name Value
Material Stainless Steel
Voltage 230 V

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Stainless Steel

BIMobject®