Publish your products
G1562, Portable Eyewash/Drench Hose Unit, 15 Gallon

G1562, Portable Eyewash/Drench Hose Unit, 15 Gallon

G1562
Portable Eyewash/Drench Hose Unit, 15 Gallon

Application: Portable eyewash/drench hose unit uses air pressure to deliver 10 gallons (37.5 liters) of water for 15 minutes. For use in low hazard areas where a continuous supply of water is not available.

Installation: Unit can be placed in any area where hazards are present. Available with optional dolly or hand truck for ease of movement (see below). To prepare unit for use, fill with 10 gallons (37.5L) of clean potable water and add bacteriostatic additive (supplied with unit). Bacteriostatic additive protects against growth of bacteria, fungus, algae and acanthamoeba. After filling, pressurize with 80 PSI (5.5 bar) air pressure.

Tank: 15 gallon (56L) stainless steel tank. Tank has built-in carrying handles, air intake valve, pressure gauge and pressure relief valve.

Eyewash: Use to wash user’s eyes for 15 minutes. Furnished with (2) GS-Plus low flow spray heads with “flip top” dust covers, integral flow controls and filters. Valve is ½" IPS chrome plated brass ball valve with flag handle. User’s hands are free while eyewash is in operation.

Drench Hose: For rinsing any part of the user’s eyes, face or body. Furnished with single GS-Plus spray head, self-closing valve with handle and 5 foot (1.5m) reinforced PVC hose.

Discharge Time: Eyewash delivers .65 GPM (2.46L/min) for 15 minutes. Drench hose delivers 1.7 GPM (6.4L/min) for 6 minutes. Discharge time is less if eyewash and drench hose are used simultaneously.

Weight: 35 lbs. (15.9kg) empty, 116 lbs. (52.6kg) filled.

Sign: Furnished with ANSI-compliant sign.

Quality Assurance: Unit is assembled and factory tested prior to shipment.

Maintenance: Unit must be inspected regularly. Refill unit after testing or use. Water and bacteriostatic additive must be changed at least once every six months.

Available Options

  • G1540BA-R Case of (4) replacement bottles of bacteriostatic additive.
  • G1562DOL G1562 portable unit mounted on four-wheel dolly for ease of movement.
  • AP250-100 Dolly only.
  • G1562HAT G1562 portable unit mounted on two-wheel hand truck for ease of movement.
  • AP200-013 Hand truck only.
Specification
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberG1562
    Product TypeSelf-Contained Portable Eyewash & Drench Hose Unit
    Tank Capacity15 Gallons (56 Liters) gross
    Usable Water Capacity10 Gallons (37.5 Liters)
    Tank MaterialHeavy-duty Stainless Steel
    Operating Pressure80 PSI (5.5 bar) compressed air
    Eyewash Flow Rate0.65 GPM (2.46 L/min)
    Drench Hose Flow Rate1.7 GPM (6.4 L/min)
    Eyewash Discharge DurationContinuous 15 minutes minimum
    Drench Hose Discharge DurationContinuous 6 minutes
    Hose Length / Material6-foot (2m) reinforced high-pressure PVC hose
    Eyewash Spray Heads(2) GS-Plus™ low-flow spray heads with integral filters
    Drench Hose Spray Head(1) GS-Plus™ spray head with integral filter
    Dust Covers"Flip-top" automatic pop-off dust covers on all heads
    Eyewash Valve1/2" IPS chrome-plated brass stay-open ball valve with push-flag handle
    Drench Hose ValveChrome-plated brass self-closing squeeze valve with stainless steel lever handle
    Tank Safety FeaturesBuilt-in Schrader air intake valve, inline pressure gauge, pressure relief valve
    Mounting / MobilityPortable (Compatible with optional G1562DOL dolly or G1562HAT hand truck)
    Weight (Empty)35 lbs. (15.9 kg)
    Weight (Filled)116 lbs. (52.6 kg)
    Height39 inches
    Diameter16 inches
    Compliance & CertificationsANSI Z358.1-2014 (SEI Certified Primary Eyewash), OSHA compliant
    Included AccessoriesANSI-compliant identification sign, inspection tag, 8 oz. bacteriostatic additive (G1540BA)

    emergency eyewash, emergency eye wash, portable eyewash, portable eye wash, drench hose, emergency drench hose, self contained eyewash, self-contained eye wash, pressurized eyewash, pressurized eye wash, guardian equipment g1562, 15 gallon eyewash, 15 gallon eye wash, stainless steel eyewash, mobile safety station, lab safety equipment, industrial safety shower, safety drench hose, ansi z358.1 compliant, eyewash drench hose combination, portable safety equipment, eye face wash, eye face wash station, emergency water station, lab eyewash unit, facility safety fixtures, plumbing safety fixtures, dual function eyewash, squeeze valve drench hose, gs plus spray heads, stay open ball valve, water tempering safety, first aid wash station, self closing drench hose, portable eyewash keg

Technical specification
  • Unique ref.g1562
  • Product familyPlumbing
  • Product groupPortable
  • TypeObject (single object)
  • Date of publishing2026-05-04
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States