Publish your products
G6023, Thermostatic Mixing Valve, 13 Gallon/49 Liter Capacity, Powder Coated Steel Recess Mounted Cabine

G6023, Thermostatic Mixing Valve, 13 Gallon/49 Liter Capacity, Powder Coated Steel Recess Mounted Cabine

G6023-XXX, G6020 Thermostatic Mixing Valve with Recess Mounted Powder Coated Steel Cabinet


  • Unit shown in image is G6023.1R1
Specification
  • Application: Thermostatic mixing valve to blend hot and cold water to deliver tepid water. Valve has flow capacity of 13 gallons (49 liters) per minute at 30 PSI (2.1 bar) pressure drop. Valve can be used to supply emergency eyewash, eye/face wash or drench hose unit. Depending on water supply size and pressure, valve can supply multiple units.

    Mounting: Thermostatic mixing valve is mounted in powder coated steel recess cabinet with flange featuring 3/8” return for recessed mounting in wall. Cabinet has hinged door with lock. Unit fits into standard 3-5/8” partitioned wall. Cabinet can be configured for right or left hinge with lock. Valve inlets can be configured on top of bottom of valve. Outlet can be configured on top or bottom. For configurations please see ordering info below.

    Temperature Control: Valve has precision thermal actuator that senses incoming water temperature and automatically blends water to preset temperature. Valve is factory set to deliver 85°F (29°C) water. Temperature of tepid water can be adjusted as required and then locked. Furnished with dial temperature gauge as standard to monitor temperature of tepid water.

    Cold Water Bypass: If the supply of hot water is restricted or interrupted, an internal bypass allows the valve to deliver cold water only. In bypass mode, the valve delivers 9 GPM (34 L/min) at 30 PSI (2.1 bar) pressure drop.

    Hot Water Shutoff: Valve has internal PTFE valve seat. If the supply of cold water is interrupted, the valve will close completely and not deliver any water at all, eliminating any possibility of scalding.

    Flow Capacity: Refer to table below for flow capacity of valve at specified pressure drops.

    Checkstops/Filters: Each inlet has a lockable shutoff valve for maintenance, internal check valve to prevent backflow and stainless steel basket filter to remove debris from the water flow.

    Construction: Valve meets the requirements of the U.S. Safe Drinking Water Act as lead-free.

    Inlet/Outlet: 1/2” NPT female inlets and outlet as standard.

    Quality Assurance: Valve is ASSE certified under ANSI/ASSE 1071. Valve is fully assembled and factory tested prior to shipment.

    Water Pressure/Temperature Requirements

    Supply Pressure: Maximum incoming water pressure is 125 PSI (8.6 bar). Pressure of hot and cold water supplies can vary up to 25% and still deliver the flow and temperature required by ANSI/ASSE 1071.

    Hot Water Supply Temperature: Incoming hot water temperature range is 120° - 180°F (49° - 82°C). Guardian recommends that the hot water temperature not exceed 140°F (60°C).

    Cold Water Supply Temperature: Incoming cold water temperature range is 40° - 70°F (4° - 21°C). Cold water temperature must be at least 10°F (5.6°C) less than the temperature of the delivered tepid water.

    Tepid Water Temperature: Temperature of tepid water is adjustable within a range of 65° - 95°F (18° - 35°C) and then locks in position. High temperature limit stop is set at 90°F (32°C) to prevent misadjustment.


Technical specification
  • Unique ref.g6023-thermostatic-mixing-valve-with-recessed-mounted-powder-coated-steel-cabinet
  • Product familyPlumbing
  • Product groupRecessed Lab Units & Safety Centers
  • TypeObject (single object)
  • Date of publishing2025-09-09
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit