Publish your products
G1781, Eye/Face Wash, Wall Mounted, All-Stainless Steel

G1781, Eye/Face Wash, Wall Mounted, All-Stainless Steel

G1781
Eye/Face Wash, Wall Mounted, All-Stainless Steel

Application: Eye/face wash for wall mounting. Constructed entirely in stainless steel. Ideal for use in highly corrosive environments and clean room applications. Two large FS-Plus™ spray-type outlet heads deliver a flood of water for rinsing eyes and face.

Spray Head Assembly: Two FS-Plus™ spray heads. Each head has a “flip top” dust cover, internal flow control and filter to remove impurities from the water flow.

Valve: 1/2" IPS stainless steel stay-open ball valve. Valve has stainless steel ball and Teflon® seals.

Bowl: 11-1/8" diameter stainless steel.

Mounting: Heavy duty stainless steel wall bracket.

Supply: 1/2" NPT female inlet.

Waste: 1-1/4" NPT female outlet.

Sign: ANSI-compliant identification sign.

Quality Assurance: Unit is completely assembled and water tested prior to shipment.

AVAILABLE OPTIONS
BC Stainless steel bowl cover. Cover protects unit against contaminants. Cover is automatically raised when unit is activated.
DC Stainless steel dust cover for each spray head.
T Chrome plated brass tailpiece and trap with 1-1/2" IPS waste connection.
TP 1 1/2" OD chrome plated brass tailpiece.
TMV G6020 thermostatic mixing valve precisely blends hot and cold water to deliver warm (tepid) water as provided by ANSI Z358.1 - 2014. Refer to Tempering Units section for complete technical and product selection information.

Specification
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberG1781
    Product TypeWall-Mounted Industrial Stainless Steel Emergency Eye/Face Wash Station
    Installation TypeWall Mounted with Heavy-Duty Type 304 Stainless Steel Wall Bracket
    Material ConstructionComplete Stainless Steel Construction; structural fluid manifold pipes, heavy wall flange, and bowl are crafted from Type 304 Stainless Steel, while the primary inline activation valve is upgraded to premium Type 316 Stainless Steel.
    Eye/Face Wash Spray AssemblyDual-head configuration featuring (2) FS-Plus™ spray-type outlet heads; each head includes an integrated "flip-top" dust cover, internal self-regulating flow control, and an internal particulate foam filter to deliver an expanded, gentle flood of water for simultaneous face and eye rinsing.
    Eyewash Bowl11-1/8" (283 mm) Diameter Type 304 Stainless Steel with a brushed satin finish
    Activation Valve1/2" IPS Type 316 Stainless Steel stay-open ball valve with PTFE (Teflon®) seals. Activated by a polished Type 304 stainless steel push flag handle. Valve remains open and flowing until manually closed.
    Flow Control RegulationIntegrated internal flow control provides a consistent, balanced stream under varying hydraulic pressures between 30 and 90 PSI.
    Water Supply Inlet1/2" NPT Female Inlet
    Waste Outlet Connection1-1/4" NPT Female Outlet
    Compliance & CertificationsANSI Z358.1-2014, SEI Certified, OSHA Compliant
    Quality AssuranceValve and dual head eye/face wash assembly are entirely factory pre-assembled and hydrostatically water tested prior to boxed shipment.
    Included AccessoriesANSI-compliant high-visibility rigid identification sign, testing inspection tag


    wall mounted eyewash, eye face wash station, stainless steel eyewash, open bowl eyewash, guardian equipment g1781, corrosive environment eyewash, cleanroom safety equipment, laboratory safety fixture, industrial eyewash station, stationary safety fixture, fs-plus spray heads, stay open ball valve, type 316 stainless valve, type 304 stainless bowl, pharmaceutical safety equipment, semiconductor facility eyewash, chemical lab eyewash, university research safety, flag handle eyewash, premium stainless eyewash, corrosion resistant eyewash, manual activation eyewash, rugged industrial eyewash, polished stainless steel, healthcare safety station, facility safety equipment, water saving flow control, osha compliant eyewash, ansi z358.1 emergency fixture, standard wall eyewash, commercial plumbing fixture, safety drench station, washdown safety equipment, refinery safety eyewash, dual head eye face wash

Technical specification
  • Unique ref.guardian-equipment-011
  • Product familyPlumbing
  • Product groupEmergency Showers
  • TypeObject (single object)
  • Date of publishing2015-02-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States