Publish your products
G1825BC, Eyewash, Pedestal Mounted, Stainless Steel Bowl and Cover

G1825BC, Eyewash, Pedestal Mounted, Stainless Steel Bowl and Cover

G1825BC
Eyewash, Pedestal Mounted, Stainless Steel Bowl and Cover

Application: Free standing, pedestal mounted eyewash. Unit has stainless steel cover to protect bowl from dust, dirt and other contaminants. Two GS-Plus™ spray-type spray heads deliver a flood of water for rinsing eyes.

Spray Head Assembly: Two GS-Plus™ spray heads. Each head has an internal flow control and filter to remove impurities from the water flow.

Valve: 1/2" IPS chrome plated brass stay-open ball valve. Valve is US-made with chrome plated brass ball and Teflon® seals.

Bowl: 11-1/2" stainless steel with bowl cover. Cover is raised automatically when flag handle is activated. Cover closes when handle is returned to closed position.

Pipe and Fittings: Schedule 40 galvanized steel. Furnished with orange polyethylene covers for vertical piping for high visibility and corrosion resistance.

Supply: 1/2" NPT female inlet.

Waste: 1-1/4" NPT female outlet.

Sign: ANSI-compliant identification sign.

Quality Assurance: Valve, bowl and spray head assembly is factory assembled and water tested prior to shipment.

AVAILABLE OPTIONS
HFC Hand and foot control. Eyewash is activated by flag handle or foot treadle.
HS Auxiliary hand-held drench hose for rinsing eyes, face or body.
TMV G6020 thermostatic mixing valve precisely blends hot and cold water to deliver warm (tepid) water as provided by ANSI Z358.1 - 2014. Refer to Tempering Units section for complete technical and product selection information.

Specification
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberG1825BC
    Product TypePedestal-Mounted Industrial Emergency Eyewash with Hinged Bowl Cover
    Installation TypeFloor Mounted / Freestanding via Heavy-Duty Floor Flange
    High-Visibility JacketUpright vertical piping is fully wrapped in a bright orange, UV-stabilized polyethylene pipe cover to optimize rapid facility identification and enhance external structural protection.
    Eyewash Bowl & Cover11-1/2" (292 mm) Diameter Stainless Steel Bowl paired with a matching heavy-gauge Stainless Steel Hinged Cover. The cover automatically flips open upon valve activation and manually closes to safeguard the internal components against grease, dirt, and airborne contaminants.
    Eyewash Spray AssemblyDual-head configuration featuring (2) GS-Plus™ spray-type outlet heads; each head includes a "flip-top" dust cover, internal flow control, and an internal particulate filter to deliver a soft flood of water for rinsing the eyes.
    Activation Valve1/2" IPS Chrome-Plated Brass stay-open ball valve with PTFE (Teflon®) seals. Engineered as a US-made precision valve assembly activated by a high-visibility, powder-coated cast aluminum push flag handle. Valve remains open until manually closed.
    Piping & FrameworkSchedule 40 galvanized steel pipe and fittings
    Floor Mount Flange7" Diameter Powder-Coated Cast Aluminum Universal Floor Flange with three structural bolt holes
    Flow Control RegulationIntegrated internal flow control provides a consistent, balanced stream under varying hydraulic pressures between 30 and 90 PSI.
    Water Supply Inlet1/2" NPT Female Inlet
    Waste Outlet Connection1-1/4" NPT Female Outlet
    Compliance & CertificationsANSI Z358.1-2014, Uniform Plumbing Code (UPC), cUPC Listed 8116, OSHA Compliant
    Quality AssuranceValve, bowl, cover, and spray head assemblies are entirely factory pre-assembled and hydrostatically water tested prior to crated shipment.
    Included AccessoriesANSI-compliant high-visibility rigid identification sign, testing inspection tag


    pedestal mounted eyewash, stainless bowl cover, floor mounted eyewash, guardian equipment g1825bc, high visibility eyewash, mechanical dust cover, industrial safety fixture, freestanding eyewash station, mechanical room eyewash, water treatment safety, gs-plus spray heads, stay open ball valve, warehouse safety equipment, safety drench station, dual head eyewash, flip top dust covers, flexible installation waste, factory tested safety, industrial plumbing fixture, corrosion resistant eyewash, covered bowl eyewash, osha compliant eyewash, ansi z358.1 emergency, facility safety equipment, water saving flow, rugged industrial eyewash, manufacturing safety station, commercial safety plumbing, orange pipe cover, push handle eyewash, chemical safety equipment, heavy duty eyewash, floor flange eyewash, standard safety station, emergency rinsing center

Technical specification
  • Unique ref.guardian-equipment-014
  • Product familyPlumbing
  • Product groupEye-Face Washes & Eyewashes
  • TypeObject (single object)
  • Date of publishing2015-02-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States