Publish your products
GBF2170, Recessed Safety Station with Drain Pan, Wall Mounted Exposed Shower Head
GBF2170, Recessed Safety Station with Drain Pan, Wall Mounted Exposed Shower Head

    GBF2170, Recessed Safety Station with Drain Pan, Wall Mounted Exposed Shower Head

    GBF2170
    Recessed Safety Station with Drain Pan, Wall Mounted Exposed Shower Head


    Application: Recessed barrier-free eye/face wash and shower safety station with wall mounted shower head and drain pan. Stainless steel cover provides attractive appearance and protects unit when not in use. When activated, cover serves as pan to collect waste water and return it into unit for drainage.

    ADA Compliance: When installed at recommended mounting heights, unit complies with ADA requirements for accessibility by handicapped persons.

    Shower Head: 10" diameter stainless steel. Furnished with horizontal supply pipe and wall escutcheon.

    Shower Valve: 1" IPS brass stay-open ball valve with stainless steel “panic bar” actuator.

    Cover/Drain Pan: 16 gauge stainless steel combination cover and drain pan. Grasping “panic bar” handle and opening cover pulls spray head assembly down from vertical to horizontal position, activating water flow. While unit is in operation, waste water is collected in drain pan and returned into cabinet for drainage. Unit remains in operation until cover is returned to closed position.

    Eye/Face Wash Spray Head Assembly: Two FS-Plus™ spray heads mounted on supply arms. Each spray head has individually adjustable flow control and filter to remove impurities from water.

    Eye/Face Wash Valve: 1/2" IPS brass rotating plug-type valve. Furnished with Teflon® coated O-ring seals and in-line strainer to protect valve from debris and foreign matter.

    Mounting: 16 gauge stainless steel cabinet with flanged rim for recessed mounting in wall. Unit fits in standard 3 5/8" deep wall.

    Pipe & Fittings: Exposed pipe and escutcheon are brushed stainless steel.

    Supply: 1" NPT female inlet.

    Waste: 2" NPT female outlet.

    Sign: Furnished with ANSI-compliant identification sign.

    Quality Assurance: Unit is completely assembled and water tested prior to shipment.

    U.S. patent 5,768,721

    AVAILABLE OPTIONS
    PCC
    Polished chrome plated brass shower supply nipple.
    AP250-065 Modesty Curtain.
    AP280-230 Electric light and alarm horn.
    TMV
     G6040thermostatic mixing valve.

    Technical specification
    • Unique ref.guardian-equipment-027
    • Product familyPlumbing
    • Product groupRecessed Lab Units & Safety Centers
    • TypeObject (single object)
    • Date of publishing2015-02-27
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit