Publish your products
GBF1909PCC, Barrier-Free Safety Station with WideArea™ Eye/Face Wash, All-Polished Chrome Plated Brass Construction
GBF1909PCC, Barrier-Free Safety Station with WideArea™ Eye/Face Wash, All-Polished Chrome Plated Brass Construction

    GBF1909PCC, Barrier-Free Safety Station with WideArea™ Eye/Face Wash, All-Polished Chrome Plated Brass Construction

    GBF1909PCC
    Barrier-Free Safety Station with WideArea™ Eye/Face Wash, All-Polished Chrome Plated Brass Construction


    Application: Barrier-free combination WideArea™ eye/face wash and shower safety station. Shower head and pull rod are extended for improved access. Bowl is lowered and extended to permit access by wheelchair user. Profile of unit is “flattened” to comply with maximum height and knee clearance requirements. Unit is constructed of polished chrome plated brass pipe, fittings and components for attractive appearance and superior durability.

    ADA Compliance: Unit complies with ADA requirements for accessibility by handicapped persons (maximum height and reach, minimum knee clearance and distance from obstructions).

    Shower Head: 10" diameter stainless steel.

    Shower Valve: 1" IPS chrome plated brass stay-open ball valve with stainless steel actuating arm and 47 1/2" stainless steel pull rod.

    Spray Head Assembly: Four GS-Plus spray heads. Each head has a “flip-top” dust cover, internal flow control and filter to remove impurities from water flow.

    Eye/Face Wash Bowl: 11-1/2" stainless steel.

    Eye/Face Wash Valve: 1/2" IPS chrome plated brass stay-open ball valve with flag handle.

    Pipe & Fittings: Polished chrome plated brass.

    Supply: 1-1/4" NPT female top inlet.

    Waste: 1-1/4" NPT female outlet. Outlet can be positioned at either 8" or 20" above finished floor by reversing lower pipe nipples.

    Sign: ANSI-compliant identification sign.

    Quality Assurance: Valve and spray head assemblies are factory assembled and water tested prior to shipment.

    AVAILABLE OPTIONS
    BC Stainless steel bowl cover.
    HS Auxiliary drench hose unit for rinsing eyes, face or body.
    APBF250-015 when shower is activated. Furnished complete with flow switch and mounting hardware.
    TMV Modesty curtain for mounting on barrier-free safety station.
    AP275-200 Electric light and alarm horn. Flashing light and alarm horn for mounting on safety station. When shower is activated. Furnished complete with flow switch and mounting hardware.
    TMV G6040 thermostatic mixing valve precisely blends hot and cold water to deliver warm (tepid) water as required by ANSI Z358.1-2014.

    Technical specification
    • Unique ref.guardian-equipment-047
    • Product familyPlumbing
    • Product groupEmergency Showers
    • TypeObject (single object)
    • Date of publishing2015-02-27
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    United States