Publish your products
ImmSec Immigration Gate | Gunnebo Entrance Control
ImmSec Immigration Gate | Gunnebo Entrance Control

    ImmSec Immigration Gate | Gunnebo Entrance Control

    The Gunnebo ImmSec is a specifically designed double gate interlock solution used for the automated validation of travellers at one of the most security sensitive areas in an airport: immigration.

    The slim and ergonomic design allows the ImmSec to be installed in single or multiple lane configurations, providing an open feel to the traveller without compromising security.

    The gate automates and accelerates the immigration process whilst ensuring that only one person is permitted per authorised passage.

    Families and assisted travellers should be processed directly by immigration personnel and travellers with standard cabin luggage are able to be processed automatically by the Immsec.

    Designed upon a modular chassis platform to provide flexibility in accommodating different data and biometric capture and verification devices which are integrally mounted on the entry to the gate for pre-capture and validation or internally between the secure interlocked gate panels.

    The Immsec can be equipped with readers for smart ID cards, MRTDs and RFID passports, as well as biometric technology.

    Gunnebo has employed its robust mechanism philosophy to keep operation and maintenance cost to a minimum and maximise throughput.

    Specification
    • Drive

      High reliablity DC motor and brake mechanism

      Materials

      • Casework: 304 grade grained stainless steel and

      anodised aluminium

      • Moving panels: 10mm frameless toughened glass

      • Side panels: 10mm toughened glass

      Function

      Uni-directional electronic passage control with single

      person detection and monitoring to facilitate Immigration

      passport verification processes.

      Operational Modes

      Flexibility to integrate modular mounting on end leg and

      inside kiosk with peripherals and biometric technology.

      Flexible communications protocol allowing for biometrics to

      control gates and mount with easy software integration.

      Emergency Mode: In this mode the exit door is locked and

      the entry door is open.

      One-Step Process: Designed as a one-step process

      combines the verification of the traveller and the traveller’s

      secure passage through the border. This design allows the

      traveller to complete the whole transaction in one single

      process without the need to move to another stage. It

      usually takes the form of a mantrap e-Gate.

      Integrated Two-Step Process: Designed as an integrated

      two-step process the traveller initiates the verifi cation of

      the document and of the traveller’s eligibility to use the

      system at the fi rst stage, and then if successful moves to a

      second stage where a biometric match and other

      applicable checks are carried out. This topology is

      invariably implemented by using a mantrap e-Gate.

    Technical specification
    • Unique ref.ImmSec
    • Product familySpeed Gates
    • Product groupAirport Gates
    • Date of publishing2021-03-12
    • Edition number1
    • Height (mm)2333
    • Width (mm)3931
    • Depth (mm)1095
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inUnited Kingdom
    • Manufactured inChina
    Classification
    • BIMobject CategoryDoors - Security
    • IFC classificationDoor
    • UNSPSC nameGate barrier systems
    • UNSPSC code46161510
    • Uniclass 2015 CodePr_30_59_34_88
    • Uniclass 2015 DescriptionStainless steel half height turnstiles
    • CSI MasterFormat 2014 Code11 14 13.19
    • CSI MasterFormat 2014 TitleTurnstiles
    • OmniClass Number23-29 13 23 11
    • OmniClass TitleWaist Height Turnstiles
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belgium
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Bosnia and Herzegovina
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bulgaria
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Croatia
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Cyprus
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Czech Republic
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Denmark
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Estonia
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Faroe Islands
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Finland
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    France
    India
    Dominica
    Egypt
    Northern Mariana Islands
    Germany
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Gibraltar
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Greece
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Guernsey
    Israel
    Grenada
    Ethiopia
    Samoa
    Hungary
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Iceland
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Ireland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Isle of Man
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Italy
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Jersey
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Latvia
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Liechtenstein
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Lithuania
    Malaysia
    Nicaragua
    Madagascar
    Luxembourg
    Maldives
    Panama
    Malawi
    Malta
    Mongolia
    Puerto Rico
    Mali
    Moldova
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Monaco
    Nepal
    Saint Lucia
    Mauritius
    Montenegro
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Netherlands
    Oman
    Saint Vincent and the Grenadines
    Morocco
    North Macedonia
    Pakistan
    Saint-Barthélemy
    Mozambique
    Norway
    Palestine
    Sint Maarten
    Namibia
    Poland
    Philippines
    The Bahamas
    Niger
    Portugal
    Qatar
    Trinidad and Tobago
    Nigeria
    Romania
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    San Marino
    Singapore
    U.S. Virgin Islands
    Reunion
    Serbia
    South Korea
    United States
    Rwanda
    Slovakia
    Sri Lanka
    Saint Helena
    Slovenia
    Syria
    São Tomé and Príncipe
    Spain
    Taiwan
    Senegal
    Svalbard and Jan Mayen
    Tajikistan
    Seychelles
    Sweden
    Thailand
    Sierra Leone
    Switzerland
    Türkiye
    Somalia
    Ukraine
    Turkmenistan
    South Africa
    United Kingdom
    United Arab Emirates
    South Sudan
    Vatican City
    Uzbekistan
    Sudan
    Vietnam
    Tanzania
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe