Publish your products
New Nautic Wash trough mixer. With vacuum valve, 160 c-c
New Nautic Wash trough mixer. With vacuum valve, 160 c-c
    Archived

    New Nautic Wash trough mixer. With vacuum valve, 160 c-c

    With vacuum valve and check valves in the inlets

    Eco-stop, adjustable maximum flow

    Adjustable max temperature for increased scald protection

    Backflow protection in accordance with SS-EN 1717 [HD]

    Available version with less than 0,1 % lead, GB412062740

      Technical specification
      • Unique ref.GB41206274
      • Product familyNautic
      • Product groupWash through mixers
      • TypeObject (single object)
      • Date of publishing2021-12-08
      • Edition number1
      • Height (mm)155
      • Width (mm)200
      Related
      • Material mainBrass
      • Material secondaryZinc
      • Designed inSweden
      • Manufactured inSweden
      Classification
      • BIMobject CategorySanitary - Taps & Mixers
      • ETIM CodeEC011329
      • ETIM NameShower mixing tap
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit