Publish your products
Nautic Washbasin mixer with 150 mm spout.
Archived

Nautic Washbasin mixer with 150 mm spout.

Our most intelligent Thermostatic faucet with flow block that helps you use the right amount of water. You can enjoy a pleasant shower experience while saving energy and money at the same time.
Specification
  • •Safe Touch reduces the heat on the front of the faucet •Maintains even water temperature upon pressure and temperature changes •Can be expanded with bathtub spout.
Technical specification
  • Unique ref.GB4121404564
  • Product familyNautic
  • Product groupTvättställsblandare
  • TypeObject (single object)
  • Date of publishing2015-08-20
  • Edition number1
  • Height (mm)195
  • Depth (mm)150
Related
  • Material mainBrass
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationFurnishing Element
  • ETIM CodeEC011328
  • ETIM NameWashbasin mixing tap
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit