Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
gustavsberg/products/01c28c1a-a836-466d-8340-23ef1b4d3a4e
Home
Categories
Sanitary
Other
Control panel XS
Unavailable in United States
Gustavsberg
Follow
Control panel XS
Single flush, white
Download
Specification
Specification
•For wall installation on Triomont XS •Available in different colours and materials
Technical specification
Technical specification
Unique ref.
TrioPBXS
Product family
Flush button
Product group
Fixture
Type
Object (single object)
Date of publishing
2016-08-23
Edition number
1
Height (mm)
160
Width (mm)
160
Links
Links
Product url
https://www.gustavsberg.com/en/products/toilet/bathroom-fixtures/toilet-flush-button/product/GB1921102030/flush-button-xs-mechanical-round-single-flush-white/
Instruction video
https://www.youtube.com/watch?v=iJYQ6vfrels
Related
Related
Material main
Plastic
Designed in
Netherlands
Manufactured in
Netherlands
Classification
Classification
BIMobject Category
Sanitary - Other
ETIM Code
EC010063
ETIM Name
Flush actuator flushing system mechanical
Region availability
Europe
Åland Islands
Denmark
Estonia
Finland
Iceland
Latvia
Lithuania
Norway
Sweden
Similar products
Gustavsberg
Lead-free, 150 c-c, Energi A-classified shower set
Download
Gustavsberg
Shower column Atlantic - 40 c-c with shower column Round
Download
Gustavsberg
Shower mixer New Nautic - connection upwards, can be shifted, 40 c-c
Download
Kohler
Celano™ 16-1/2" one-light sconce
Download
Kohler
Greenwich™ 27" one-light sconce
Download
Kohler
K-27749-CH06 Terret™ 36" Six-light chandelier
2.7
(
9
)
Download