Publish your products
Mirror cabinet Graphic  Base 45 cm
Mirror cabinet Graphic  Base 45 cm
Mirror cabinet Graphic  Base 45 cm
Mirror cabinet Graphic  Base 45 cm

    Mirror cabinet Graphic Base 45 cm

    Double sided mirror doors 2 mobile glass shelves Can be complemented with a bathroom light Mounting space for an electrical outlet Soft closing doors Suspension system - easy to mount - easy to adjust Material: Melamine, bathroom grade

    Specification
    Technical specification
    • Unique ref.GB71GBMC45AG00
    • Product familyGraphic Base
    • Product groupFurniture
    • TypeObject (single object)
    • Date of publishing2020-09-21
    • Edition number1
    • Height (mm)550
    • Width (mm)450
    • Depth (mm)160
    Related
    • Material mainMelamine
    • Material secondaryMirror Glass
    • Designed inSweden
    • Manufactured inFinland
    Classification
    • BIMobject CategorySanitary - Storage
    • IFC classificationFurniture
    • ETIM CodeEC011384
    • ETIM NameWashbasin top cabinet
    • Uniclass 2015 CodePr_25_71_53_06
    • Uniclass 2015 DescriptionBathroom mirrors
    • OmniClass Number23-21 37 13 15
    • OmniClass TitleMirrors

    Region availability

    Europe
    Åland Islands
    Denmark
    Estonia
    Finland
    Iceland
    Latvia
    Lithuania
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit