Publish your products
Stainless Steel Toilet Partitions Pedestal Mounted
Hadrian

Stainless Steel Toilet Partitions Pedestal Mounted

Pedestal-mounted, stainless steel toilet partitions offer enhanced privacy and allow for easy floor maintenance. With support at the top but no shoes required, toilet partitions appear to be floating.

Compliance:

ADA Compliant, Class A ASTM E84 standards and Health Product Decloration (HPD)

Features:

  • Available finishes: #4 brushed, embossed or hybrid (#4 brushed on the outside for a clean look and embossed on the inside for enhanced durability)
  • Fast, reliable lead times ensure on-time project completion
  • Ideal for environmentally sensitive projects; recycled content of 91% (76% post-consumer and 15% pre-consumer)
  • Industry-best fire resistance
  • Available with the "no-sightline solution," which eliminates sightline gaps, as well as other privacy options
  • Structurally reinforced with verticel honeycomb throughout to enhance strength, sound absorption and impact resistance

Keywords:Pedestal Mounted Compact Toilet Partitions, Pedestal Mounted Phenolic Toilet Partitions, Pedestal Mounted Powder Coated Toilet Partitions​, toilet pedestal, urinal pedestal, Pedestal Mount Overhead Braced

Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.hadrian_stainless_steel_pedestal_mounted
  • Product familyToilets
  • Product groupToilet Partitions
  • TypeObject (single object)
  • Date of publishing2024-12-30
  • Edition number2
Related
  • Material mainStainless steel
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - Screens & Dividers
  • ETIM CodeEG017920
  • ETIM NameSanitary partitions and cabins
  • CSI MasterFormat 2014 Code10 22 00
  • CSI MasterFormat 2014 TitlePartitions
  • OmniClass Number23-31 25 11
  • OmniClass TitleRestroom Partitions