Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
hafele/products/02d510cc-a6d7-450e-b614-51340356ffe5
Home
Categories
Furniture
Office Dividers & Screens
HAFELE Soundproofing and Screens Corner Inclined
Available in United States
HAFELE เฮเฟเล่
Follow
HAFELE Soundproofing and Screens Corner Inclined
For Häfele Officys TE651 Pro, TH321, TF221
Download
Technical specification
Technical specification
Unique ref.
HAFELE_Soundproofing-and-Screens_Corner-Inclined
Product family
Officys Table Bases
Product group
Soundproofing-and-Screens
Type
Object (single object)
Date of publishing
2024-01-16
Edition number
1
Height (mm)
700
Depth (mm)
1364
Links
Links
Product url
https://www.hafelethailand.com/
Related
Related
Material main
Polyester
Material secondary
Steel
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Office Dividers & Screens
OmniClass Number
23-21 13 25
OmniClass Title
Office Equipment
Similar products
HAFELE เฮเฟเล่
HAFELE Meeting Conference Table Base TE601
3.1
(
63
)
Download
HAFELE เฮเฟเล่
HAFELE Officys TE651 Pro Table Base
3.0
(
28
)
Download
HAFELE เฮเฟเล่
ClosetSmart
4.8
(
12
)
Download
HAFELE เฮเฟเล่
HAFELE Screens and Partition Walls Rossoacoustic CP30 Set
Download
HAFELE เฮเฟเล่
HAFELE Bench Project Table Base TE601
3.9
(
7
)
Download
HAFELE เฮเฟเล่
Urban Studio
Download