Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
hafele/products/6ac3b6c7-dda2-4a5d-800c-b9e732a6e976
Home
Categories
Furniture
Office Dividers & Screens
HAFELE Soundproofing and Screens Desk
Available in United States
HAFELE เฮเฟเล่
Follow
HAFELE Soundproofing and Screens Desk
With Desktop Stand
Download
Technical specification
Technical specification
Unique ref.
HAFELE_Soundproofing-and-Screens_Desk
Product family
Officys Table Bases
Product group
Soundproofing-and-Screens
Type
Object (single object)
Date of publishing
2024-01-16
Edition number
1
Height (mm)
500
Depth (mm)
750
Links
Links
Product url
https://www.hafelethailand.com/
Related
Related
Material main
Polyester
Material secondary
Steel
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Office Dividers & Screens
OmniClass Number
23-21 13 25
OmniClass Title
Office Equipment
Similar products
HAFELE เฮเฟเล่
HAFELE Meeting Conference Table Base TE601
3.1
(
63
)
Download
HAFELE เฮเฟเล่
HAFELE Officys TE651 Pro Table Base
3.0
(
28
)
Download
HAFELE เฮเฟเล่
ClosetSmart
4.8
(
12
)
Download
HAFELE เฮเฟเล่
HAFELE Screens and Partition Walls Rossoacoustic CP30 Set
Download
HAFELE เฮเฟเล่
HAFELE Bench Project Table Base TE601
3.9
(
7
)
Download
HAFELE เฮเฟเล่
Urban Studio
Download