Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
hafele/products/fabe7f4e-54ed-4803-8112-0608feb84b8b
Home
Categories
Electrical
Other
HAFELE Digital Door Lock - Stella 499.21.233
Available in United States
HAFELE เฮเฟเล่
Follow
HAFELE Digital Door Lock - Stella 499.21.233
Download
Technical specification
Technical specification
Unique ref.
hafele-digital-door-lock-stella-49921233
Product family
Doors & Accessories
Product group
Digital Door Lock
Type
Object (single object)
Date of publishing
2025-10-06
Edition number
1
Height (mm)
75
Width (mm)
75
Depth (mm)
81
Related
Related
Material main
Aluminium
Material secondary
Aluminium
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Electrical - Other
Similar products
HAFELE เฮเฟเล่
HAFELE Powerdocks Power Fit Power Outlet Box with Swivelling
Download
HAFELE เฮเฟเล่
ChilProof
Download
HAFELE เฮเฟเล่
HAFELE Digital Door Lock - Alpha 499.21.232
Download
HAFELE เฮเฟเล่
OfficeFit
Download
HAFELE เฮเฟเล่
HAFELE Cable Outlets Aluminium Rectangular with Coating Option
Download
HAFELE เฮเฟเล่
HAFELE Powerdocks Modular with Designer Cover
Download