Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
hafele/products/94ab7a5c-77c2-4255-a2e6-0f4cf8b12443
Home
Categories
Kitchen
Appliances
HAFELE Sense Series - Kitchen Hood 495.38.379
Available in United States
HAFELE เฮเฟเล่
Follow
HAFELE Sense Series - Kitchen Hood 495.38.379
Download
Technical specification
Technical specification
Unique ref.
hafele-sense-series-kitchen-hood-49538379
Product family
Hood
Product group
Standard
Type
Object (single object)
Date of publishing
2025-10-06
Edition number
1
Height (mm)
1200
Width (mm)
898
Depth (mm)
520
Related
Related
Material main
Stainless steel
Material secondary
Stainless steel
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Kitchen - Appliances
Similar products
HAFELE เฮเฟเล่
HAFELE Built In Microwave ALBANO Standard
4.8
(
10
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Dishwasher Florence Smart Mate
4.4
(
9
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Microwave INFINITE Plus
4.2
(
5
)
Download
HAFELE เฮเฟเล่
HAFELE Sense Series - FS Cooker 495.10.036
4.6
(
9
)
Download
HAFELE เฮเฟเล่
HAFELE Freestanding Dishwasher Hygiene Smart Mate
Download
HAFELE เฮเฟเล่
HAFELE Sense Series - Oven 495.10.035
Download